text.skipToContent text.skipToNavigation

PYREX® 250 mL Graduated Cylinder, TC

Product Number3022JIS-250

E-mail

(This is the suggested replacement for 3022J-250.)



  • Designed for fluorescent homogeneous assays
  • Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
  • Processed for superior flatness with minimal variability within plate and between plates



¥3,530 per case

Details
Product Number   3022JIS-250
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Graduation Increment   2 mL  
Height   305 mm  
O.D.   42 mm  
Tolerance   1.25 mL  
Specifications Documents