text.skipToContent text.skipToNavigation

PYREX® 2L Graduated Cylinder, TC

Product Number3022JIS-2L

E-mail

(This is the suggested replacement for 3022J-2L.)



  • Designed for fluorescent homogeneous cell-based assays
  • Compatible with standard readers and automation
  • Compatible for bar coding
  • Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
  • Processed for superior flatness with minimal variability within plate and between plates
  • Recommended working volume of up to 10 µL



¥17,590 per case

Details
Product Number   3022JIS-2L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   2000 mL  
Graduation Increment   20 mL  
Height   485 mm  
O.D.   88 mm  
Tolerance   10 mL  
Specifications Documents