text.skipToContent text.skipToNavigation

PYREX® 300 mL Graduated Cylinder, TC

Product Number3022JIS-300

E-mail
  • V-bottom wells with 320 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Nonreversable lids with condensation rings to reduce contamination
  • Treated for optimal cell attachment
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Individually wrapped


¥5,580 per case

Details
Product Number   3022JIS-300
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   300 mL  
Graduation Increment   2 mL  
Height   330 mm  
O.D.   45 mm  
Tolerance   1.5 mL  
Specifications Documents