PYREX® 5 mL Graduated Cylinder, TC
Product Number3022JIS-5

- Designed for fluorescent homogeneous assays
- Compatible with standard readers and automation
- Compatible for bar coding
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and lower background fluorescence
- NBS surface can reduce nonspecific binding and improve signal to noise ratio.
- Recommended working volume of up to 10 µL
¥1,530 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Graduation Increment | 0.1 mL |
Height | 125 mm |
O.D. | 12 mm |
Tolerance | 0.1 mL |
Specifications Documents