text.skipToContent text.skipToNavigation

PYREX® 50 mL Graduated Cylinder, TC

Product Number3022JIS-50

E-mail

(This is the suggested replacement for 3022J-50.)


  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions


¥2,220 per case

Details
Product Number   3022JIS-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Graduation Increment   0.5 mL  
Height   220 mm  
O.D.   25 mm  
Tolerance   0.5 mL  
Specifications Documents