text.skipToContent text.skipToNavigation

PYREX® 1 mL Reusable Measuring Pipet

Product Number7065JIS-1

E-mail



¥5,700 per case

Server Error Page | Life Sciences United Kingdom Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2bf3070a-f20c-41a1-ae7a-ee00d77ad6cb

Details
Product Number   7065JIS-1
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   1 mL  
Graduation Interval   0.01 mL  
Tolerance   0.01 mL  
Length   360 mm (approx.)  
Specifications Documents