text.skipToContent text.skipToNavigation

PYREX® 25 mL Reusable Measuring Pipet

Product Number7065JIS-25

E-mail



¥2,670 per case

Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: dbd0b943-6f86-48e2-a9f2-f57d228c5311

Details
Product Number   7065JIS-25
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   25 mL  
Graduation Interval   0.1 mL  
Tolerance   0.1 mL  
Length   455 mm (approx.)  
Specifications Documents