text.skipToContent text.skipToNavigation

PYREX® 5 mL Reusable Measuring Pipet

Product Number7065JIS-5

E-mail



¥7,250 per case

Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 6f1a9014-6776-4508-a0d8-bfca0b75192a

Details
Product Number   7065JIS-5
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Graduation Interval   0.05 mL  
Tolerance   0.03 mL  
Length   375 mm (approx.)  
Specifications Documents