
PYREX® 10 mL Reusable Komagome Pipet
Product Number7107J-10

¥10,800 per case
Added to Your Shopping Cart
Details
Product Number | 7107J-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Tolerance | 0.2 mL |
Length | 340 mm (approx.) |
Specifications Documents