
PYREX® 3 mL Reusable Komagome Pipet
Product Number7107J-3

¥6,240 per case
Added to Your Shopping Cart
Details
Product Number | 7107J-3 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 3 mL |
Tolerance | 0.12 mL |
Length | 260 mm (approx.) |
Specifications Documents