text.skipToContent text.skipToNavigation

PYREX® 0.2 mL Reusable Transfer Pipet, JIS Class A

Product Number7100JIS-XS2

E-mail





¥16,140 per case

Server Error Page | Life Sciences Asia Pacific Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 23e6d769-0186-443d-a34a-01b70242ab8b

Details
Product Number   7100JIS-XS2
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Tolerance   0.005 mL  
Length   300 mm (approx.)  
Specifications Documents