text.skipToContent text.skipToNavigation

PYREX® Low Actinic Round Media Storage Bottles, Graduated, with Screw Cap

E-mail

Heavy duty bottle of low actinic glass for use when storing/transporting light sensitive materials. Includes a linerless, one-piece, autoclavable, orange polypropylene, plug-seal cap with drip-free pouring rings. Glass bead indicates full capacity line. Permanent white enamel graduations and marking spots.

Replacement caps and pouring rings are available (catalog 1395 series).


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
51395-100 PYREX® Low Actinic 100 mL Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-1L PYREX® Low Actinic 1L Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-25 PYREX® Low Actinic 25 mL Round Media Storage Bottles, with GL25 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-250 PYREX® Low Actinic 250 mL Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-2L PYREX® Low Actinic 2L Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-50 PYREX® Low Actinic 50 mL Round Media Storage Bottles, with GL32 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-500 PYREX® Low Actinic 500 mL Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case
51395-5L PYREX® Low Actinic 5L Round Media Storage Bottles, with GL45 Screw Cap   1 / Pk     1 / Cs     PYREX®   N/A per case