text.skipToContent text.skipToNavigation

PYREX® 3 mL Reusable Serological Pipet

Product Number7085JIS-3

E-mail

¥7,000 per case

Server Error Page | Life Sciences Canada Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 9a13dc0b-4b0f-4a46-962f-a853f66cf93f

Details
Product Number   7085JIS-3
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   3 mL  
Graduation Interval   0.02 mL  
Tolerance   0.02 mL  
Length   360 mm (approx.)  
Specifications Documents