PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-12HW
These single-use 12x75mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 6 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
¥17,380 per case
Added to Your Shopping Cart
Details
| Product Number | 99445-12HW |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Capacity | 6 mL (approx.) |
| Tube Style | Culture |
| Top Style | Rimless |
| Graduations | No |
| O.D. | 12 mm (approx.) |
| Feature | Disposable |
Specifications Documents