PYREX® 13x100 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-13HW
These single-use 13x100mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 10 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
¥21,340 per case
Added to Your Shopping Cart
Details
| Product Number | 99445-13HW |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL (approx.) |
| Tube Style | Culture |
| Top Style | Rimless |
| Graduations | No |
| O.D. | 13 mm (approx.) |
| Feature | Disposable |
Specifications Documents