text.skipToContent text.skipToNavigation

PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack

Product Number99445-12HW

E-mail


These single-use 12x75mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 6 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.


¥17,380 per case

Details
Product Number   99445-12HW
Qty./Pk   250 / Pk  
Qty./Cs   1000 / Cs  
Brand   PYREX®  
Capacity   6 mL (approx.)  
Tube Style   Culture  
Top Style   Rimless  
Graduations   No  
O.D.   12 mm (approx.)  
Feature   Disposable  
Specifications Documents