PYREX® 2 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-2N

These sterile disposable 2 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
¥92,400 per case
Added to Your Shopping Cart
Details
Product Number | 7077-2N |
Qty./Pk | 180 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Individually wrapped paper-plastic |
Length | 290 mm (approx.) |
Specifications Documents