
PYREX 1L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim, 6/Case
Product Number4980-1L-P

These 1L PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
¥13,440 per case
Added to Your Shopping Cart
Details
Product Number | 4980-1L-P |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 9 |
Height | 216 mm (approx.) |
O.D. | 129 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 250 - 1000 mL |
Specifications Documents