
PYREX 250mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim, 12/Case
Product Number4980-250-P

These 250 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
¥9,600 per case
Added to Your Shopping Cart
Details
Product Number | 4980-250-P |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 25 mL |
Rubber Stopper No. | 6 |
Height | 132 mm (approx.) |
O.D. | 82 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 50 - 200 mL |
Specifications Documents