
PYREX® 4L Delong Shaker Erlenmeyer Flask with Baffles
Product Number4444-4L

These 4L PYREX® Delong style shaker flasks have three baffle indents designed to provide greater agitation of solutions to improve oxygen or gas transfer when used with rotary or reciprocating shakers. The long neck reduces splashing and is designed for two-position polypropylene closures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 or 26797-38.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥27,950 per case
Added to Your Shopping Cart
Details
Product Number | 4444-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 350 mm (approx.) |
O.D. | 210 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
Specifications Documents