PYREX® 2L Long Neck Shaker Erlenmeyer Flask
Product Number4442-2L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 2L PYREX® long neck shaker culture flasks are basically Erlenmeyer flasks to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. They are ideal for shaker cultures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 and 26797-38.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥7,650 per case
Added to Your Shopping Cart
Details
Product Number | 4442-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Top Style | Plain |
Neck Style | Delong |
Feature | Reusable |
Height | 285 mm (approx.) |
O.D. | 160 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
Specifications Documents