
PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These narrow mouth 250 mL PYREX® Erlenmeyer flasks have No. 27 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥27,600 per case
Added to Your Shopping Cart
Details
Product Number | 5020-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Standard Taper Stopper |
Neck Style | Narrow mouth |
Feature | Reusable |
Graduation Interval | 25 mL |
Standard Taper Stopper No. | 27 |
Height | 171 mm (approx.) |
O.D. | 81 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 50 - 200 mL |
Specifications Documents