
PYREX Griffin Low Form 150mL Beaker, Graduated, 12/Case
Product Number1000-150-P

150 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960. For PYREX® beaker covers, see Catalog No. 9985.
¥6,360 per case
Added to Your Shopping Cart
Details
Product Number | 1000-150-P |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 150 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 86 mm (approx.) |
O.D. | 57 mm (approx.) |
Graduation Range | 20 mL - 140 mL |
Specifications Documents