
PYREX Griffin Low Form 20mL Beaker, Graduated, 12/Case
Product Number1000-20-P

20 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥7,200 per case
Added to Your Shopping Cart
Details
Product Number | 1000-20-P |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Beaker Style | Griffin |
Graduation Increment | 5 mL |
Height | 40 mm (approx.) |
O.D. | 32 mm (approx.) |
Graduation Range | 5 mL - 15 mL |
Specifications Documents