PYREX Griffin Low Form 250mL Beaker, Double Scale, Graduated, 12/Case
Product Number1000-250-P
250 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
¥6,660 per case
Added to Your Shopping Cart
Details
| Product Number | 1000-250-P |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Beaker Style | Griffin |
| Graduation Increment | 25 mL |
| Height | 90 mm (approx.) |
| O.D. | 68 mm (approx.) |
| Graduation Range | 25 mL - 200 mL |
Specifications Documents