PYREX Griffin Low Form 2L Beaker, Double Scale, Graduated, 4/Case
Product Number1000-2L-P
(This is the suggested replacement for 1000-1XL)
2L beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985. Reference: ASTM E-960.
¥19,000 per case
Added to Your Shopping Cart
Details
| Product Number | 1000-2L-P |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 2 L |
| Beaker Style | Griffin |
| Graduation Increment | 100 mL |
| Height | 193 mm (approx.) |
| O.D. | 131 mm (approx.) |
| Graduation Range | 200 mL - 1800 mL |
Specifications Documents