PYREX® Griffin Low Form 100mL Beaker, Graduated, Japan, 48/Case
Product Number1000J-100
100 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot.
¥20,160 per case
Added to Your Shopping Cart
Details
Product Number | 1000J-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 67 mm (approx.) |
O.D. | 57 mm (approx.) |
Graduation Range | 20 mL - 100 mL |
Specifications Documents