
PYREX® Griffin Low Form 50mL Beaker, Graduated, Japan, 48/Case
Product Number1000J-50

50 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥25,200 per case
Added to Your Shopping Cart
Details
Product Number | 1000J-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 56 mm (approx.) |
O.D. | 42 mm (approx.) |
Graduation Range | 10 mL - 50 mL |
Specifications Documents