PYREX® Griffin Low Form 50mL Beaker, Graduated, Japan, 12/Case
Product Number1000J-50-P
50 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥6,300 per case
Added to Your Shopping Cart
Details
| Product Number | 1000J-50-P |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Beaker Style | Griffin |
| Graduation Increment | 10 mL |
| Height | 56 mm (approx.) |
| O.D. | 42 mm (approx.) |
| Graduation Range | 10 mL - 50 mL |
Specifications Documents