PYREX® Griffin Low Form 500mL Beaker, Graduated, Japan, 36/Case
Product Number1000J-500
500 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥31,680 per case
Added to Your Shopping Cart
Details
Product Number | 1000J-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 36 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Beaker Style | Griffin |
Graduation Increment | 50 mL |
Height | 124 mm (approx.) |
O.D. | 90 mm (approx.) |
Graduation Range | 50 mL - 500 mL |
Specifications Documents