
PYREX® Griffin Low Form 500mL Beaker, Graduated, Japan, 6/Case
Product Number1000J-500-P

500 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥5,820 per case
Added to Your Shopping Cart
Details
Product Number | 1000J-500-P |
パック入数 | 6 / パック |
ケース入数 | 6 / ケース |
ブランド | PYREX® |
容量 | 500 mL |
ビーカースタイル | グリフィン |
目盛りの増加 | 50 mL |
高さ | 124 mm (approx.) |
外径 | 90 mm (approx.) |
目盛りの範囲 | 50 mL - 500 mL |
Specifications Documents