text.skipToContent text.skipToNavigation

Corning® PET Bottle, 60mL, Graduated, 18mm Screw Cap, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 192/Case

Product Number432230

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥66,800 per case

You might also be interested in
Corning® PET Storage Bottles
Details
Product Number   432230
Qty./Pk   24 / Pk  
Qty./Cs   192 / Cs  
Brand   Corning®  
Capacity   60 mL  
Cap Style   Leakproof Cap  
Cap Color   Natural  
Sterile   Yes  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents