Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 32 mm Polypropylene Pouring Ring
Product Number1395-32LTR

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The Corning® polypropylene pouring rings fit on the lips of PYREX® media bottles for drip-free pouring and are autoclavable at 121°C.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1395-32LTR |
Qty./Pk | 50 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 32 |
Color | Clear |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14625149
- Quality Certificate - Lot No.09324015
- Quality Certificate - Lot No.06124081
- Quality Certificate - Lot No.03724046
- Quality Certificate - Lot No.00324047
- Quality Certificate - Lot No.34723013
- Quality Certificate - Lot No.31923059
- Quality Certificate - Lot No.28423027
- Quality Certificate - Lot No.22723013
- Quality Certificate - Lot No.19223058
- Quality Certificate - Lot No.16423009
- Quality Certificate - Lot No.10123073
- Quality Certificate - Lot No.18522065
- Quality Certificate - Lot No.17922004
- Quality Certificate - Lot No.07622017
- Quality Certificate - Lot No.25721003
- Quality Certificate - Lot No.23921021
- Quality Certificate - Lot No.18621071
- Quality Certificate - Lot No.16621131
- Quality Certificate - Lot No.11121050
- Quality Certificate - Lot No.05721040
- Quality Certificate - Lot No.00521049
- Quality Certificate - Lot No.32420036
- Quality Certificate - Lot No.06320022
- Quality Certificate - Lot No.04820002
- Quality Certificate - Lot No.00920039
- Quality Certificate - Lot No.32519088
- Quality Certificate - Lot No.27519084
- Quality Certificate - Lot No.24619006
- Quality Certificate - Lot No.23319049