![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 150x75 mm Crystallizing Dish
Product Number3140-150
![PYREX® 150x75 mm Crystallizing Dish](https://www.corning.com/catalog/cls/products/p/pyrexDishCrystallizing/3140-150/images/A3140-150_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These flat PYREX® dishes have approximately a 1200 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
¥10,160 per case
Added to Your Shopping Cart
Details
Product Number | 3140-150 |
Qty./Pk | 4 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Capacity | 1200 mL |
Dish Style | Crystalizing |
Top Style | Heavy duty rim |
Feature | Reusable |
Diameter | 150 mm (approx.) |
Height | 75 mm (approx.) |
Specifications Documents