PYREX® 2L Vol. Amb. Flask w Stopper
Product Number55640JIS-2L
¥18,170 per case
Added to Your Shopping Cart
Details
| Product Number | 55640JIS-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | JIS Class A |
| Tolerance | 0.6 mL |
| Standard Taper Stopper No. | 27 |
| Height | 400 mm (approx.) |
| O.D. | 159 mm (approx.) |
| Flask Style | Measuring |
Specifications Documents