
PYREX® 200 mL Vol. Flask w/ Stopper
Product Number5640JIS-200

(This is the suggested replacement for 5640J-200.)
¥3,300 per case
Added to Your Shopping Cart
Details
Product Number | 5640JIS-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | JIS Class A |
Tolerance | 0.15 mL |
Standard Taper Stopper No. | 16 |
Height | 220 mm (approx.) |
O.D. | 75 mm (approx.) |
Flask Style | Measuring |
Specifications Documents