PYREX® 3 L Volumetric Flask w/Stopper, JIS Class A
Product Number5640JIS-3L
¥27,730 per case
Added to Your Shopping Cart
Details
| Product Number | 5640JIS-3L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 3000 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | JIS Class A |
| Tolerance | 2 mL |
| Standard Taper Stopper No. | 29 |
| O.D. | 180 mm (approx.) |
| Flask Style | Measuring |
Specifications Documents