
PYREX® 5 L Volumetric Flask w/Stopper, JIS Class A
Product Number5640JIS-5L

¥50,620 per case
Added to Your Shopping Cart
Details
Product Number | 5640JIS-5L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 5000 mL |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | JIS Class A |
Tolerance | 2 mL |
Standard Taper Stopper No. | 38 |
O.D. | 212 mm (approx.) |
Flask Style | Measuring |
Specifications Documents