PYREX® 100 mL Pear-Shaped Boiling Flask, 14/20 Standard Taper Joint
Product Number4315-100
These 100 mL PYREX® pear-shaped boiling flasks have full length outer 14/20 Standard Taper joints and are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥7,980 per case
| Product Number | 4315-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Pear shaped |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 14/20 |
| Height | 115 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Flask Style | Boiling |