PYREX® 1L Vol. Flask w/ Stopper
Product Number5640JIS-1L
(This is the suggested replacement for 5640J-1L.)
¥5,310 per case
Added to Your Shopping Cart
Details
| Product Number | 5640JIS-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | JIS Class A |
| Tolerance | 0.4 mL |
| Standard Taper Stopper No. | 22 |
| Height | 325 mm (approx.) |
| O.D. | 128 mm (approx.) |
| Flask Style | Measuring |
Specifications Documents