PYREX® 10 mL Graduated Cylinder, TC
Product Number3022JIS-10
(This is the suggested replacement for 3022J-10.)
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
¥1,390 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Graduation Increment | 0.1 mL |
Height | 180 mm |
O.D. | 14 mm |
Tolerance | 0.2 mL |
Specifications Documents