PYREX® 100 mL Graduated Cylinder, TC
Product Number3022JIS-100
(This is the suggested replacement for 3022J-100.)
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Can be used for both top and bottom reading instruments
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 2050 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
¥2,370 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Graduation Increment | 1 mL |
Height | 250 mm |
O.D. | 32 mm |
Tolerance | 0.5 mL |
Specifications Documents