PYREX® 20 mL Graduated Cylinder, TC
Product Number3022JIS-20
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Without lids, lids supplied separately
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
¥1,720 per case
Added to Your Shopping Cart
Details
| Product Number | 3022JIS-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Graduation Increment | 0.2 mL |
| Height | 200 mm |
| O.D. | 16 mm |
| Tolerance | 0.2 mL |
Specifications Documents