PYREX® 250 mL Graduated Cylinder, TC
Product Number3022JIS-250
(This is the suggested replacement for 3022J-250.)
- Designed for fluorescent homogeneous assays
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
- Processed for superior flatness with minimal variability within plate and between plates
¥3,210 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Graduation Increment | 2 mL |
Height | 305 mm |
O.D. | 42 mm |
Tolerance | 1.25 mL |
Specifications Documents