PYREX® 2L Graduated Cylinder, TC
Product Number3022JIS-2L
(This is the suggested replacement for 3022J-2L.)
- Designed for fluorescent homogeneous cell-based assays
- Compatible with standard readers and automation
- Compatible for bar coding
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
- Processed for superior flatness with minimal variability within plate and between plates
- Recommended working volume of up to 10 µL
¥15,990 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Graduation Increment | 20 mL |
Height | 485 mm |
O.D. | 88 mm |
Tolerance | 10 mL |
Specifications Documents