PYREX® 300 mL Graduated Cylinder, TC
Product Number3022JIS-300
- V-bottom wells with 320 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
¥5,580 per case
Added to Your Shopping Cart
Details
| Product Number | 3022JIS-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 300 mL |
| Graduation Increment | 2 mL |
| Height | 330 mm |
| O.D. | 45 mm |
| Tolerance | 1.5 mL |
Specifications Documents