PYREX® 50 mL Graduated Cylinder, TC
Product Number3022JIS-50
(This is the suggested replacement for 3022J-50.)
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
¥2,020 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Graduation Increment | 0.5 mL |
Height | 220 mm |
O.D. | 25 mm |
Tolerance | 0.5 mL |
Specifications Documents