Axygen® 384-well tips, 15µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberVTF-384-15UL-R-S
This is the suggested replacement for VTF-384-15-L-R-S.
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 15 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥745,400 per case
| Product Number | VTF-384-15UL-R-S |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 15 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.18824003
- Quality Certificate - Lot No.35523021
- Quality Certificate - Lot No.35223017
- Quality Certificate - Lot No.34623003
- Quality Certificate - Lot No.28723019
- Quality Certificate - Lot No.15023005
- Quality Certificate - Lot No.14623019
- Quality Certificate - Lot No.15021012
- Quality Certificate - Lot No.14721032
- Quality Certificate - Lot No.14321014
- Quality Certificate - Lot No.13921031
- Quality Certificate - Lot No.13721031
- Quality Certificate - Lot No.11521008
- Quality Certificate - Lot No.11421031
- Quality Certificate - Lot No.11221006
- Quality Certificate - Lot No.10921008
- Quality Certificate - Lot No.10721039
- Quality Certificate - Lot No.10421036
- Quality Certificate - Lot No.10021008
- Quality Certificate - Lot No.09821024
- Quality Certificate - Lot No.09421007
- Quality Certificate - Lot No.09021015
- Quality Certificate - Lot No.08621010
- Quality Certificate - Lot No.08321022
- Quality Certificate - Lot No.07921013
- Quality Certificate - Lot No.07521049
- Quality Certificate - Lot No.07021023
- Quality Certificate - Lot No.06721005
- Quality Certificate - Lot No.06421013
- Quality Certificate - Lot No.06121015