Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® RIGIPLATE® 96-Well PCR Microplate, Clear PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Full Skirt
Product NumberPCR-96-EPF-C-C
Axygen® RIGIPLATE® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Clear polycarbonate frame
- Clear polypropylene tube
- 96-well, robotic friendly, full skirted PCR Plate
- Three notched corners
- Application/Compatibility: Standard thermal cycling
¥37,100 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-96-EPF-C-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Full skirt |
| Well Bottom Color | Clear |
| Well Shape | Conical |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Tube Color | Clear |
| Product Material | PC/PP |
| Application | Diagnostics |
Specifications Documents