PYREX® 1L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap
Product Number1395-1LHTC
These heavy duty 1L PYREX® round bottles can be used for storage as well as mixing and sampling. They include an autoclavable red polybutylene terephthalate (PBT) GL45 threaded cap with PTFE faced silicone liner and ETFE pouring ring for dry heat sterilization (180°C). Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane
- PBT caps with silicone septa for syringe sampling or introduction of reagents
¥44,880 per case
Added to Your Shopping Cart
Details
| Product Number | 1395-1LHTC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | High temperature |
| Cap Material | Polybutylene terephthalate |
| Bottle Shape | Cylindrical |
| Cap Color | Red |
| Thread Finish | 45 |
| Graduation Interval | 100 mL (approx.) |
| Bottle Feature | Graduated |
| Feature | Reusable |
| Height | 225 mm (approx.) |
| O.D. | 101 mm (approx.) |
| Sterile | No |
| Graduation Range | 100 - 900 mL (approx.) |
Specifications Documents